|
|
K0274_IGWing grips "Miniwing" biopolymer with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech. Biopolymer fibreglass reinforced, black grey. Bush or screw stainless steel 1.4305.Version:Natural beech with wood fibre optic or coloured black grey. Bush and threaded pin bright stainless steel.Note:Good mechanical strength (tested to a minimum of 2x safety factor). Good chemical resistance. Suitable for outdoor use (weather resistant).Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free). Good CO₂ impact compared to petroleum-based plastics. Conservation of finite fossil resources. The wood fibres originate 100% from local, sustainably managed forests in Germany. Biopolymer is suitable for recycling (comparable to thermoplastics).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main colour | A | B | D | D2 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
K0274.100004143 | K | natural beech | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 6 |  | | on request | | K0274.100005143 | K | natural beech | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 8 |  | | on request | | K0274.100006143 | K | natural beech | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 8 |  | | on request | | K0274.10000490 | K | black grey RAL 7021 | 28 | 13 | M4 | 12 | 15 | 13,3 | 2,3 | 6 |  | | on request | | K0274.10000590 | K | black grey RAL 7021 | 28 | 13 | M5 | 12 | 15 | 13,3 | 2,3 | 8 |  | | on request | | K0274.10000690 | K | black grey RAL 7021 | 28 | 13 | M6 | 12 | 15 | 13,3 | 2,3 | 8 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|