Product groups
Pull handles for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1364

Pull handles for Hygienic USIT® sealing and shim washer...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4404 (AISI 316L equivalent).

Version:High-gloss polished.Note:

Solid pull handles, polished overall to a high gloss. The resulting surface finish of less than Ra 0.8 µm allows residue from products or cleaners to seldom adhere.

This, together with the large radii make the handle extremely easy to clean. Through the optionally available support disc, the contact surface i.e. the transferable force is considerably increased.

Screwing on directly or using the intermediate support disc is carried out using the Hygienic USIT® sealing washer from Freudenberg Process Seals. The as normal time-consuming welding of the handle, grinding and polishing the weld is not required. All fastening points and the screw-on surface are hygienically handled.

On request:External threads, inch threads, longer and higher versions.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface and the support disc.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1364 Pull handles for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 315 kB
 Technical information Hygienic USIT ® 324 kB

Drawings (total overview)

Pull handles for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
Pull handles for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Pull handles for Hygienic USIT® sealing and shim washer

More information

Drawings

Pull handles for Hygienic USIT® sealing and shim washer

Item selection/filter

Order No.A

BDHLRR1TStatusCADAcc.PriceOrder
K1364.3000530011,8M566,8311,80,51312,5expiringon request
K1364.1200612014,2M669,2134,20,551615expiringon request
K1364.2000620014,2M669,2214,20,551615expiringon request
K1364.1200812018M8731380,61920expiringon request
K1364.1201012022,3M1077,3142,30,7523,525expiringon request
K1364.2001020022,3M1077,3222,30,7523,525expiringon request
K1364.3001030022,3M1077,3322,30,7523,525expiringon request

End washers

More information

Drawings

End washers

Item selection/filter

Order No.

for
screws
D2

D3D4D5HH1H2R2R3StatusCADAcc.PriceOrder
K1365.05M513,51885,263,50,71,50,6expiringon request
K1365.06M615,722,3106,284,80,71,50,75expiringon request
K1365.10M1024,3351610,2127121,2expiringon request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33