Product groups
Telescopic slides over-extension, loading up to 60 kg
K0541

Telescopic slides over-extension, loading up to 60 kg

go back

Item description/product images

DescriptionMaterial:Slides and ball cages steel.
Balls C-steel.
Version:Slides hot-dip galvanised.
Ball cages electro zinc-plated.
Balls hardened.
Note:For telescopic slides with over-extension, the travel is greater than the overall length, which guarantees more comfort and accessibility. The slides have Soft-Control to dampen closing and close automatically. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 100,000 cycles.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0541 Telescopic slides over-extension, loading up to 60 kg 220 kB

Drawings

Telescopic slides over-extension, loading up to 60 kg

Item selection/filter

Order No.

AA1A2Travel
S
LL1Drawer depthLoading
per pair
kg
StatusCADAcc.PriceOrder
K0541.1050016019232053450047150055expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33