Product groups
Crank handles with fold-down cylinder grip, without keyway - inch
K0266 inch

Crank handles with fold-down cylinder grip, without keyway - inch

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266 inch Crank handles with fold-away grip, without keyway - inch 389 kB

Drawings

Crank handles with fold-down cylinder grip, without keyway - inch

Item selection/filter

Order No.

Version 1SizeVersion 2ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0266.11COreamed hole1without transverse hole80240,375-85,74928,513-10412,7on request
K0266.12COreamed hole2without transverse hole100290,375-105,259,535,513-12915,7on request
K0266.12CPreamed hole2without transverse hole100290,5-105,259,535,513-12915,7on request
K0266.13CPreamed hole3without transverse hole125360,5-140834418,5-16119,5on request