|
Material No. |
ENAC-AlSi9Cu3(Fe) |
DIN material No. |
3.2163 |
Abbreviation |
GD-AlSi9Cu3 |
Description |
Cast aluminium |
Composition Alloy constituents [%] |
Si: 8 – 11 Cu: 2 – 4 Fe: max. 1.3 Zn: max. 1.2 |
Density [g/cm³] |
2.76 |
Yield point Rp0.2 [N/mm²] min. – max. |
140 |
Tensile strength Rm [N/mm²] min. – max. |
240 |
Elongation after fracture A [%] min. – max. |
< 1 |
Brinell hardness HB reference value |
80 |
Corrosion resistance in normal atmosphere |
Poor |
Corrosion resistance in coastal atmosphere |
Poor |
Machinability |
Very good |
Weldability |
Very good |
Anodising capability |
Not suitable |
High-gloss polishing, mechanical |
Very good |
Main uses |
Aluminium castings, e.g. pressure casting Complicated machine construction and engine parts for the automotive industry, electrical engineering |
|
This information is for reference only; we do not assume any liability for its accuracy. The properties of metal materials are highly dependent on their thermal and/or mechanical treatment. |
Back to overview |
|
|
|
Availability Here you can check item's availability. |
|