Product groups

Aluminium alloy, can be hardened

go back

Aluminium alloy, can be hardened

Material No. EN AW-6063
DIN material No. 3.3206
Abbreviation/td> AlMg0.7Si
Description Aluminium alloy, can be hardened
Composition
Alloy constituents [%]
Mg: 0.45 – 0.9
Si: 0.2 – 0.6
Density [g/cm³] 2.70
Yield point
Rp0.2 [N/mm²] min. – max.
90 – 190
Tensile strength
Rm [N/mm²]  min. – max.
140 – 230
Elongation after fracture
A [%]  min. – max.
8 – 14
Brinell hardness
HB reference value
50

Corrosion resistance
in normal atmosphere
Very good

Corrosion resistance
in coastal atmosphere
Very good
Machinability Moderate
Weldability Good
Anodising capability Very good (corrosion protection)
Very good (decorative)
High-gloss polishing,
mechanical
Very good
Main uses Medium-strength components: windows, doors, vehicle bodies, metal profiles, household items, decorations, screws
This information is for reference only; we do not assume any liability for its accuracy. The properties of metal materials are highly dependent on their thermal and/or mechanical treatment.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33