Product groups
Clamping levers 2K with internal thread, threaded insert stainless steel - inch
K0126 inch

Clamping levers 2K with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:

Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305 (AISI 303 equivalent).

Version:Steel parts bright.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.On request:Other female threads, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0126 inch Clamping levers 2K with internal thread, threaded insert stainless steel - inch 220 kB

Drawings

Clamping levers 2K with internal thread, threaded insert stainless steel - inch

Item selection/filter

Order No.SizeXTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0126.1A001110-24910151624,54103033,540,148,110,116 on request
K0126.1A101110-32910151624,54103033,540,148,110,116 on request
K0126.1A20111/4-20910151624,54103033,540,148,110,116 on request
K0126.2A20121/4-201213,517,51928,56,512,541,245,264,974,417,620 on request
K0126.2A30125/16-181213,517,51928,56,512,541,245,264,974,417,620 on request
K0126.3A30135/16-181416212237101751,656,180,291,220,722 on request
K0126.3A40133/8-161416212237101751,656,180,291,220,722 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33