|
|
K0804Tombstones window frame |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:GJL 300.Version:Reference surfaces precision machinedNote:Tooling plates K0801 can be positioned and mounted on both sides of the window frame, permitting economical fixture changes. The window frames are positioned using centring pins K0856 and T-slot keys.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | C | D | E | F | G | H | J | K | L | M | N | R | S | T | X | weight ca. kg | Status | CAD | Acc. | Price | Order |
---|
K0804.124050 | 474 | 498 | 250 | 425 | 300 | 400 | 40 | 70 | 200 | 35 | 200 | 360 | 260 | 70 | 69 | M12 | 14 | 112,6 | expiring |  | | on request | | K0804.125060 | 574 | 598 | 300 | 525 | 400 | 500 | 50 | 70 | 200 | 35 | 200 | 460 | 360 | 75 | 70 | M16 | 18 | 153 | expiring |  | | on request | |
|
Availability Here you can check item's availability. |
|