Product groups
Quarter-turn locks, stainless steel
K1360

Quarter-turn locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.Note:The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
Drawing reference:
Actuation:
a) square 6 mm
b) slit
c) triangle 6.5 mm

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1360_Datasheet_32753_Quarter-turn_locks_stainless_steel--en 190 kB

Drawings

Quarter-turn locks, stainless steel

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
K1360.1613square 6 mm2013,55 on request
K1360.2013slot2013,55 on request
K1360.8613triangle 6.5 mm2013,55 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33