Product groups
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock - inch
K0330 inch

Spring plungers with hex socket and POM thrust pin, stainless...

go back

Item description/product images

DescriptionMaterial:

Sleeve stainless steel 1.4305 (AISI 303 equivalent).
Thrust pin POM.
Spring stainless steel 1.4310 (AISI 301 equivalent).

Thread lock nylon.

Version:Bright.Note:For the inch series, dimension D and S are in inches, all other dimensions are in mm.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0330 inch Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock - inch 225 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings

Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock - inch
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock - inch

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0330.A43/8-16432291,41,638311,30,6K0317.910on request
K0330.A51/2-13642810224104721,3K0317.912on request
K0330.A110-322,42,31870,80,81,55170,120,08K0317.905on request
K0330.A65/8-117,5532142,52,55451003,93K0317.916on request
K0330.AJ1/4-282,72,52071126170,450,22K0317.906on request
K0330.A21/4-202,72,52071126170,450,22K0317.906on request
K0330.A35/16-183,532281,41,22,57291,050,37K0317.908on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33