Product groups
Wing grips "Miniwing" biopolymer
K0274

Wing grips "Miniwing" biopolymer

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel

Drawings (total overview)

Wing grips "Miniwing" biopolymer

Wing grips "Miniwing" biopolymer with internal thread

More information

Drawings

Wing grips "Miniwing" biopolymer with internal thread

Item selection/filter

Order No.FormMain
colour
ABD

D2HH1H2TCADAcc.PriceOrder
K0274.100004143Knatural beech2813M4121513,32,36 on request
K0274.100005143Knatural beech2813M5121513,32,38 on request
K0274.100006143Knatural beech2813M6121513,32,38 on request
K0274.10000490Kblack grey RAL 70212813M4121513,32,36 on request
K0274.10000590Kblack grey RAL 70212813M5121513,32,38 on request
K0274.10000690Kblack grey RAL 70212813M6121513,32,38 on request

Wing grips "Miniwing" biopolymer with external thread

More information

Drawings

Wing grips "Miniwing" biopolymer with external thread

Item selection/filter

Order No.FormMain
colour
ABD

D2HH1H2LCADAcc.PriceOrder
K0274.100004143X8Lnatural beech2813M4121513,32,38 on request
K0274.100005143X15Lnatural beech2813M5121513,32,315 on request
K0274.100006143X15Lnatural beech2813M6121513,32,315 on request
K0274.100008143X20Lnatural beech2813M8121513,32,320 on request
K0274.10000490X8Lblack grey RAL 70212813M4121513,32,38 on request
K0274.10000590X15Lblack grey RAL 70212813M5121513,32,315 on request
K0274.10000690X15Lblack grey RAL 70212813M6121513,32,315 on request
K0274.10000890X20Lblack grey RAL 70212813M8121513,32,320 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33