- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2042
Bowden cable distributor for indexing plungers with remote actuation
- K2116
Bowden cables for indexing plungers with remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K2109
Indexing plunger, steel or stainless steel short version with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
- K2000
Indexing plunger mini steel or stainless steel with plastic mushroom grip
- K2001
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings
- K2146
Fastening set steel or stainless steel for thin-walled parts
- K0736
Bushes tapered
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bushes cylindrical
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bushes tapered
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bushes cylindrical
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
indexing plungers, steel with plastic five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1502Indexing plungers, stainless steel with plastic mushroom grip... |
go back |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. Some examples of this are for length, height and position indexing in machine, furniture and special vehicle construction.
Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.
The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Form D should be used for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back. As an alternative to the actuating element, the supplied screw nipple (Ø5 x 7 mm) can be used to integrate an individual actuating element into the system.
The Bowden cable is available in various lengths. To ensure an exact fit in the application concerned, the Bowden cable can be shortened as required during installation.
Corrosion protection is achieved by selecting a suitable material and surface treatment. The wire cable or cable sheath can be easily replaced if required.Material:Indexing plunger:
Threaded sleeve stainless steel 1.4305.
Indexing pin stainless steel 1.4034.
Actuating element stainless steel 1.4305.
Mushroom grip thermoplastic.
Plastic cap thermoplastic.
Wire cable stainless steel 1.4401.
Traction sleeve steel wire with plastic sleeving inside and outside.
End sleeves, setscrews and screw nipples brass. Version:Indexing pin, hardened, ground and bright. Bowden cable casing, black. Mushroom grip, thermoplastic dark grey. Note for ordering:Indexing plungers with remote actuation and actuating element must be ordered separately.Note:When installing the Bowden cables, the following points should be noted: The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system. When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction. Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.On request:Special versions.Accessory:Hex nuts K0700. Mounting brackets K0638. Spacer rings K0665. Positioning bushes K1290. Actuating elements K1502.12420. Bowden cable K2116 Wire cables K2023. Tension sleeves K2024. End sleeves K2025. Setscrews K2026. Screw nipples K2027. Supplied withIndexing plunger with remote actuation: Indexing plunger with preassembled cable, casing, end sleeve, adjusting screw M6 x 34 mm and screw nipple Ø5 x 7 mm.
Actuating element: Actuating element with plastic cover.Drawing reference:1) Indexing plunger 2) Bowden cable casing 3) Bowden cable 4) Adjusting screw 5) Actuating element 6) Screw nipple 7) Cover
Form B: non-lockout type, with locknut Form D: lockout type, with locknut Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Item | Form | Colour Cap
| D | D Internal thread | D1 | D2 | D3 | L | L1 | L2 | L3 | Travel S | SW | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1502.02206X1000 | Indexing Plunger | K | - | 6 | - | M12x1,5 | 14 | 5 | 1000 | 18 | 49 | 10 | 6 | 10 | - | - | 1,8 | 6 | 14 |  | | on request | | K1502.02206X3000 | Indexing Plunger | K | - | 6 | - | M12x1,5 | 14 | 5 | 3000 | 18 | 49 | 10 | 6 | 10 | - | - | 1,8 | 6 | 14 |  | | on request | | K1502.02206X5000 | Indexing Plunger | K | - | 6 | - | M12x1,5 | 14 | 5 | 5000 | 18 | 49 | 10 | 6 | 10 | - | - | 1,8 | 6 | 14 |  | | on request | | K1502.02308X1000 | Indexing Plunger | K | - | 8 | - | M16x1,5 | 19 | 5 | 1000 | 23 | 59 | 10 | 8 | 13 | - | - | 2,3 | 15 | 35 |  | | on request | | K1502.02308X3000 | Indexing Plunger | K | - | 8 | - | M16x1,5 | 19 | 5 | 3000 | 23 | 59 | 10 | 8 | 13 | - | - | 2,3 | 15 | 35 |  | | on request | | K1502.02308X5000 | Indexing Plunger | K | - | 8 | - | M16x1,5 | 19 | 5 | 5000 | 23 | 59 | 10 | 8 | 13 | - | - | 2,3 | 15 | 35 |  | | on request | | K1502.02410X1000 | Indexing Plunger | K | - | 10 | - | M20x1,5 | 23 | 5 | 1000 | 24 | 65 | 10 | 10 | 16 | - | - | 2,8 | 15 | 34 |  | | on request | | K1502.02410X3000 | Indexing Plunger | K | - | 10 | - | M20x1,5 | 23 | 5 | 3000 | 24 | 65 | 10 | 10 | 16 | - | - | 2,8 | 15 | 34 |  | | on request | | K1502.02410X5000 | Indexing Plunger | K | - | 10 | - | M20x1,5 | 23 | 5 | 5000 | 24 | 65 | 10 | 10 | 16 | - | - | 2,8 | 15 | 34 |  | | on request | | K1502.02412X1000 | Indexing Plunger | K | - | 12 | - | M20x1,5 | 23 | 5 | 1000 | 26 | 65 | 10 | 12 | 16 | - | - | 2,8 | 15 | 39 |  | | on request | | K1502.02412X3000 | Indexing Plunger | K | - | 12 | - | M20x1,5 | 23 | 5 | 3000 | 26 | 65 | 10 | 12 | 16 | - | - | 2,8 | 15 | 39 |  | | on request | | K1502.02412X5000 | Indexing Plunger | K | - | 12 | - | M20x1,5 | 23 | 5 | 5000 | 26 | 65 | 10 | 12 | 16 | - | - | 2,8 | 15 | 39 |  | | on request | | K1502.12420 | Actuating element | B | black grey RAL 7021 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.124201 | Actuating element | B | orange RAL 2004 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.124202 | Actuating element | B | signal green RAL6032 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.124203 | Actuating element | B | blue RAL5017 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.124205 | Actuating element | B | light grey RAL 7035 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.124206 | Actuating element | B | traffic red RAL 3020 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.124207 | Actuating element | B | colza yellow RAL 1021 | - | M6 | M20x1,5 | 33 | - | 73 | 28 | 12 | 25 | - | - | 22 | 30 | - | - | - |  | | on request | | K1502.1442006 | Actuating element | D | black grey RAL 7021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420106 | Actuating element | D | orange RAL 2004 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420206 | Actuating element | D | signal green RAL6032 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420306 | Actuating element | D | blue RAL5017 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420506 | Actuating element | D | light grey RAL 7035 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420606 | Actuating element | D | traffic red RAL 3020 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420706 | Actuating element | D | colza yellow RAL 1021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 6 | - | 22 | 30 | - | - | - |  | | on request | | K1502.1442008 | Actuating element | D | black grey RAL 7021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420108 | Actuating element | D | orange RAL 2004 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420208 | Actuating element | D | signal green RAL6032 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420308 | Actuating element | D | blue RAL5017 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420508 | Actuating element | D | light grey RAL 7035 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420608 | Actuating element | D | traffic red RAL 3020 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420708 | Actuating element | D | colza yellow RAL 1021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 8 | - | 22 | 30 | - | - | - |  | | on request | | K1502.1442010 | Actuating element | D | black grey RAL 7021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420110 | Actuating element | D | orange RAL 2004 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420210 | Actuating element | D | signal green RAL6032 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420310 | Actuating element | D | blue RAL5017 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420510 | Actuating element | D | light grey RAL 7035 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420610 | Actuating element | D | traffic red RAL 3020 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420710 | Actuating element | D | colza yellow RAL 1021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 10 | - | 22 | 30 | - | - | - |  | | on request | | K1502.1442012 | Actuating element | D | black grey RAL 7021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420112 | Actuating element | D | orange RAL 2004 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420212 | Actuating element | D | signal green RAL6032 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420312 | Actuating element | D | blue RAL5017 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420512 | Actuating element | D | light grey RAL 7035 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420612 | Actuating element | D | traffic red RAL 3020 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | | K1502.14420712 | Actuating element | D | colza yellow RAL 1021 | - | M6 | M20x1,5 | 33 | - | 76 | 28 | 12 | 25 | 12 | - | 22 | 30 | - | - | - |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|