DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily. Toolless clamping shortens setup times.Material:Housing stainless steel. Rotary knob thermoplastic PA (polyamide) or stainless steel.Version:Housing bright. Rotary knob PA fibreglass reinforced, black. Knob stainless steel, bright.Note:M2 or M3 stainless steel fastening screws are included. Mounting option 1 for plate thickness 6 mm. Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded. Type of operation:Check that the rotary knob is in the "OFF" position. Set the lift and turn latch over the clamping pin and turn the rotary knob to the "ON" position. When fully clamped, a click sound is heard.Accessory:Clamping pins K1564.Drawing reference: