Product groups
Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel
K0269

Clamping levers, plastic with internal thread and push button,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).
Version:Steel parts black oxidised.Note:The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0269 Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel 369 kB

Drawings

Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0269.71104black grey RAL 70211M49101314,525,54153033,540477,516 on request
K0269.72104orange RAL 20041M49101314,525,54153033,540477,516 on request
K0269.73104traffic red RAL 30201M49101314,525,54153033,540477,516 on request
K0269.71105black grey RAL 70211M59101314,525,54153033,540477,516 on request
K0269.72105orange RAL 20041M59101314,525,54153033,540477,516 on request
K0269.73105traffic red RAL 30201M59101314,525,54153033,540477,516 on request
K0269.71106black grey RAL 70211M69101314,525,54153033,540477,516 on request
K0269.72106orange RAL 20041M69101314,525,54153033,540477,516 on request
K0269.73106traffic red RAL 30201M69101314,525,54153033,540477,516 on request
K0269.71206black grey RAL 70212M61213,51819,529,56,517,541,545,565759,520 on request
K0269.72206orange RAL 20042M61213,51819,529,56,517,541,545,565759,520 on request
K0269.73206traffic red RAL 30202M61213,51819,529,56,517,541,545,565759,520 on request
K0269.71208black grey RAL 70212M81213,51819,529,56,517,541,545,565759,520 on request
K0269.72208orange RAL 20042M81213,51819,529,56,517,541,545,565759,520 on request
K0269.73208traffic red RAL 30202M81213,51819,529,56,517,541,545,565759,520 on request
K0269.71308black grey RAL 70213M8141621,52338,5102453,5588091,51122 on request
K0269.72308orange RAL 20043M8141621,52338,5102453,5588091,51122 on request
K0269.73308traffic red RAL 30203M8141621,52338,5102453,5588091,51122 on request
K0269.71310black grey RAL 70213M10141621,52338,5102453,5588091,51122 on request
K0269.72310orange RAL 20043M10141621,52338,5102453,5588091,51122 on request
K0269.73310traffic red RAL 30203M10141621,52338,5102453,5588091,51122 on request
K0269.71410black grey RAL 70214M10171925,527,544,610266166951091324 on request
K0269.72410orange RAL 20044M10171925,527,544,610266166951091324 on request
K0269.73410traffic red RAL 30204M10171925,527,544,610266166951091324 on request
K0269.71412black grey RAL 70214M12171925,527,544,610266166951091324 on request
K0269.72412orange RAL 20044M12171925,527,544,610266166951091324 on request
K0269.73412traffic red RAL 30204M12171925,527,544,610266166951091324 on request
K0269.71512black grey RAL 70215M1223233032,550,61233727711012615,526 on request
K0269.72512orange RAL 20045M1223233032,550,61233727711012615,526 on request
K0269.73512traffic red RAL 30205M1223233032,550,61233727711012615,526 on request
K0269.71516black grey RAL 70215M1623233032,550,61233727711012615,526 on request
K0269.72516orange RAL 20045M1623233032,550,61233727711012615,526 on request
K0269.73516traffic red RAL 30205M1623233032,550,61233727711012615,526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33