Product groups
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
K0122

Clamping levers, die-cast zinc with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0122 Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel 309 kB

Drawings

Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel

Item selection/filter

Overview of items (compressed)
Order No.SizeMain
colour
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0122.92062X152orange RAL 2004M61513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X202orange RAL 2004M62013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X252orange RAL 2004M62513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X302orange RAL 2004M63013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X352orange RAL 2004M63513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X402orange RAL 2004M64013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X452orange RAL 2004M64513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X502orange RAL 2004M65013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X552orange RAL 2004M65513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X602orange RAL 2004M66013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X152orange RAL 2004M81513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X202orange RAL 2004M82013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X252orange RAL 2004M82513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X302orange RAL 2004M83013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X352orange RAL 2004M83513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X402orange RAL 2004M84013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X452orange RAL 2004M84513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X502orange RAL 2004M85013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X552orange RAL 2004M85513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X602orange RAL 2004M86013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X152orange RAL 2004M101513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X202orange RAL 2004M102013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X252orange RAL 2004M102513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X302orange RAL 2004M103013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X352orange RAL 2004M103513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X402orange RAL 2004M104013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X452orange RAL 2004M104513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X502orange RAL 2004M105013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X552orange RAL 2004M105513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X602orange RAL 2004M106013,518,5199,56574,5326,517,542,545,520 on request
K0122.93082X153orange RAL 2004M81516212211809141,5102454,558,522 on request
K0122.93082X203orange RAL 2004M82016212211809141,5102454,558,522 on request
K0122.93082X253orange RAL 2004M82516212211809141,5102454,558,522 on request
K0122.93082X303orange RAL 2004M83016212211809141,5102454,558,522 on request
K0122.93082X353orange RAL 2004M83516212211809141,5102454,558,522 on request
K0122.93082X403orange RAL 2004M84016212211809141,5102454,558,522 on request
K0122.93082X453orange RAL 2004M84516212211809141,5102454,558,522 on request
K0122.93082X503orange RAL 2004M85016212211809141,5102454,558,522 on request
K0122.93082X553orange RAL 2004M85516212211809141,5102454,558,522 on request
K0122.93082X603orange RAL 2004M86016212211809141,5102454,558,522 on request
K0122.93102X153orange RAL 2004M101516212211809141,5102454,558,522 on request
K0122.93102X203orange RAL 2004M102016212211809141,5102454,558,522 on request
K0122.93102X253orange RAL 2004M102516212211809141,5102454,558,522 on request
K0122.93102X303orange RAL 2004M103016212211809141,5102454,558,522 on request
K0122.93102X353orange RAL 2004M103516212211809141,5102454,558,522 on request
K0122.93102X403orange RAL 2004M104016212211809141,5102454,558,522 on request
K0122.93102X453orange RAL 2004M104516212211809141,5102454,558,522 on request
K0122.93102X503orange RAL 2004M105016212211809141,5102454,558,522 on request
K0122.93102X553orange RAL 2004M105516212211809141,5102454,558,522 on request
K0122.93102X603orange RAL 2004M106016212211809141,5102454,558,522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33