Product groups
Replacement screw for cam screws
K1969

Replacement screw for cam screws

go back

Item description/product images

Back to group overview
DescriptionMaterial:Cam screw carbon steel.Note:Replacement screw for fixture clamps and cam screws.Accessory:Machinable fixture clamps K0022.
Clamping cams K1694.
Unequal hexagon fixture clamps K0023.
Cam screws with knife edge washer K0025.
Cam screws with hexagon washer K0026.
Cam screws with hexagon washer for T-slots K0027.
Toe clamps for T-slots K0029
Toe clamps with adjustable riser K0031.
Toe clamps compact k0036.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1969 Replacement screw for cam screws 219 kB

Drawings (total overview)

Replacement screw for cam screws

Item selection/filter

Order No.FormD

KLSWCADAcc.PriceOrder
K1969.0410AM42,8103 on request
K1969.0612AM64124 on request
K1969.0815AM84,8155 on request
K1969.1013AM105,511,57 on request
K1969.1020AM106,4207 on request
K1969.1624AM169,72412 on request
K1969.1630AM169,73012 on request
K1969.1216BM126,6168 on request
K1969.1225BM126,3258 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33