Product groups
Thrust pads for power clamps
K1215

Thrust pads for power clamps

go back

Item description/product images

Back to group overview
DescriptionMaterial:Stainless steelNote:Power clamps can be fitted with serrated or smooth thrust pads.Accessory:Power clamp K1205
3-stage power clamp K1664
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1215_Datasheet_32657_Thrust_pads_for_power_clamp--en 243 kB

Drawings (total overview)

Thrust pads for power clamps

Item selection/filter

Order No.FormForm definitionBB1HL

CADAcc.PriceOrder
K1215.019Asmooth19131412 on request
K1215.025Asmooth251919,518 on request
K1215.030Asmooth30212420 on request
K1215.036Asmooth36262825 on request
K1215.043Asmooth4331,52928 on request
K1215.119Bserrated19131412 on request
K1215.125Bserrated251919,518 on request
K1215.130Bserrated30212420 on request
K1215.136Bserrated36262825 on request
K1215.143Bserrated4331,52928 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33