Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black electro zinc-plated.Note:When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Do not clean using compressed air.
Application:The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.Advantages:- Infinite clamping
- Clamping force 12 kN / 16 kN.
- Compact design.
- Height scale enables quick presetting of the clamping height.
- Captive thrust pad pre-installed.
- Dirt and swarf repellent.
- The curved clamping arm ensures vertical, reliable clamping with a defined torque.
- The compact power clamp can be attached to the riser K2228 5without screws using a new type of quick-locking mechanism.
Accessory:Riser with quick lock K2228.
Thrust pad set K2229.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2227_Datasheet_32687_Power_clamps_compact--en 325 kB

Drawings

Power clamps compact

Item selection/filter

Overview of items (compressed)
Order No.A
min.
A
max.
BB1B2DHH1H2H3H4L

L1L2L3Slot
width
SWClamping
force
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
K2227.121238,559,547,538,528M1256,5-1180-1003,5-103,592,5811071216141,5-16314101210040 on request
K2227.161222,840,247,538,528M1252-1070-903,5-93,592,5811071216126-143,514101610040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33