Product groups
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud - inch
K2125 inch

Cam levers, aluminium, adjustable with external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:Lever powder-coated black fine structured or traffic red fine structured.
Thrust washer, black.
Hinge pin, stud steel, blue passivated or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2125_inch_Datasheet_32144_Cam_levers_aluminium_adjustable_with_external_thread_plastic_thrust_washer_and_steel_or_stainless_steel_stud_-_inch--en 214 kB

Drawings

Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud - inch

Item selection/filter

Order No.Material

Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2125.95011ADX10steeljet black RAL 90056-3210,7614,411,5913,536,241,71101,590 on request
K2125.95011ADX15steeljet black RAL 90056-3210,7614,411,5913,536,241,71151,590 on request
K2125.95011ADX30steeljet black RAL 90056-3210,7614,411,5913,536,241,71301,590 on request
K2125.95011AEX10steeljet black RAL 90058-3210,7614,411,5913,536,241,71101,590 on request
K2125.95011AEX15steeljet black RAL 90058-3210,7614,411,5913,536,241,71151,590 on request
K2125.95011AEX30steeljet black RAL 90058-3210,7614,411,5913,536,241,71301,590 on request
K2125.05011AEX15steeljet black RAL 90058-3213,88181311,417,252,359,11152,5100 on request
K2125.05011AEX20steeljet black RAL 90058-3213,88181311,417,252,359,11202,5100 on request
K2125.05011AEX30steeljet black RAL 90058-3213,88181311,417,252,359,11302,5100 on request
K2125.05011A0X20steeljet black RAL 900510-2413,88181311,417,252,359,11202,5100 on request
K2125.05011A0X30steeljet black RAL 900510-2413,88181311,417,252,359,11302,5100 on request
K2125.05011A0X40steeljet black RAL 900510-2413,88181311,417,252,359,11402,5100 on request
K2125.05011A0X50steeljet black RAL 900510-2413,88181311,417,252,359,11502,5100 on request
K2125.05011A1X20steeljet black RAL 900510-3213,88181311,417,252,359,11202,5100 on request
K2125.05011A1X30steeljet black RAL 900510-3213,88181311,417,252,359,11302,5100 on request
K2125.05011A1X40steeljet black RAL 900510-3213,88181311,417,252,359,11402,5100 on request
K2125.05011A1X50steeljet black RAL 900510-3213,88181311,417,252,359,11502,5100 on request
K2125.15011A1X20steeljet black RAL 900510-3216921,51514,722,270,479,21,2204120 on request
K2125.15011A1X30steeljet black RAL 900510-3216921,51514,722,270,479,21,2304120 on request
K2125.15011A1X40steeljet black RAL 900510-3216921,51514,722,270,479,21,2404120 on request
K2125.15011A1X50steeljet black RAL 900510-3216921,51514,722,270,479,21,2504120 on request
K2125.15011A2X20steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2204120 on request
K2125.15011A2X30steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2304120 on request
K2125.15011A2X40steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2404120 on request
K2125.15011A2X50steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2504120 on request
K2125.25011A3X25steeljet black RAL 90055/16-18251133,32418,328,8961081,5258350 on request
K2125.25011A3X30steeljet black RAL 90055/16-18251133,32418,328,8961081,5308350 on request
K2125.25011A3X40steeljet black RAL 90055/16-18251133,32418,328,8961081,5408350 on request
K2125.25011A3X50steeljet black RAL 90055/16-18251133,32418,328,8961081,5508350 on request
K2125.25011A4X25steeljet black RAL 90053/8-16251133,32418,328,8961081,5258350 on request
K2125.25011A4X30steeljet black RAL 90053/8-16251133,32418,328,8961081,5308350 on request
K2125.25011A4X40steeljet black RAL 90053/8-16251133,32418,328,8961081,5408350 on request
K2125.25011A4X50steeljet black RAL 90053/8-16251133,32418,328,8961081,5508350 on request
K2125.95111ADX10stainless steeljet black RAL 90056-3210,7614,411,5913,536,241,71101,590 on request
K2125.95111ADX15stainless steeljet black RAL 90056-3210,7614,411,5913,536,241,71151,590 on request
K2125.95111ADX30stainless steeljet black RAL 90056-3210,7614,411,5913,536,241,71301,590 on request
K2125.95111AEX10stainless steeljet black RAL 90058-3210,7614,411,5913,536,241,71101,590 on request
K2125.95111AEX15stainless steeljet black RAL 90058-3210,7614,411,5913,536,241,71151,590 on request
K2125.95111AEX30stainless steeljet black RAL 90058-3210,7614,411,5913,536,241,71301,590 on request
K2125.05111AEX15stainless steeljet black RAL 90058-3213,88181311,417,252,359,11152,5100 on request
K2125.05111AEX20stainless steeljet black RAL 90058-3213,88181311,417,252,359,11202,5100 on request
K2125.05111AEX30stainless steeljet black RAL 90058-3213,88181311,417,252,359,11302,5100 on request
K2125.05111A0X20stainless steeljet black RAL 900510-2413,88181311,417,252,359,11202,5100 on request
K2125.05111A0X30stainless steeljet black RAL 900510-2413,88181311,417,252,359,11302,5100 on request
K2125.05111A0X40stainless steeljet black RAL 900510-2413,88181311,417,252,359,11402,5100 on request
K2125.05111A0X50stainless steeljet black RAL 900510-2413,88181311,417,252,359,11502,5100 on request
K2125.05111A1X20stainless steeljet black RAL 900510-3213,88181311,417,252,359,11202,5100 on request
K2125.05111A1X30stainless steeljet black RAL 900510-3213,88181311,417,252,359,11302,5100 on request
K2125.05111A1X40stainless steeljet black RAL 900510-3213,88181311,417,252,359,11402,5100 on request
K2125.05111A1X50stainless steeljet black RAL 900510-3213,88181311,417,252,359,11502,5100 on request
K2125.15111A1X20stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2204120 on request
K2125.15111A1X30stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2304120 on request
K2125.15111A1X40stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2404120 on request
K2125.15111A1X50stainless steeljet black RAL 900510-3216921,51514,722,270,479,21,2504120 on request
K2125.15111A2X20stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2204120 on request
K2125.15111A2X30stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2304120 on request
K2125.15111A2X40stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2404120 on request
K2125.15111A2X50stainless steeljet black RAL 90051/4-2016921,51514,722,270,479,21,2504120 on request
K2125.25111A3X25stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5258350 on request
K2125.25111A3X30stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5308350 on request
K2125.25111A3X40stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5408350 on request
K2125.25111A3X50stainless steeljet black RAL 90055/16-18251133,32418,328,8961081,5508350 on request
K2125.25111A4X25stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5258350 on request
K2125.25111A4X30stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5308350 on request
K2125.25111A4X40stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5408350 on request
K2125.25111A4X50stainless steeljet black RAL 90053/8-16251133,32418,328,8961081,5508350 on request
K2125.95014ADX10steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71101,590 on request
K2125.95014ADX15steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71151,590 on request
K2125.95014ADX30steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71301,590 on request
K2125.95014AEX10steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71101,590 on request
K2125.95014AEX15steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71151,590 on request
K2125.95014AEX30steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71301,590 on request
K2125.05014AEX15steeltraffic red RAL 30208-3213,88181311,417,252,359,11152,5100 on request
K2125.05014AEX20steeltraffic red RAL 30208-3213,88181311,417,252,359,11202,5100 on request
K2125.05014AEX30steeltraffic red RAL 30208-3213,88181311,417,252,359,11302,5100 on request
K2125.05014A0X20steeltraffic red RAL 302010-2413,88181311,417,252,359,11202,5100 on request
K2125.05014A0X30steeltraffic red RAL 302010-2413,88181311,417,252,359,11302,5100 on request
K2125.05014A0X40steeltraffic red RAL 302010-2413,88181311,417,252,359,11402,5100 on request
K2125.05014A0X50steeltraffic red RAL 302010-2413,88181311,417,252,359,11502,5100 on request
K2125.05014A1X20steeltraffic red RAL 302010-3213,88181311,417,252,359,11202,5100 on request
K2125.05014A1X30steeltraffic red RAL 302010-3213,88181311,417,252,359,11302,5100 on request
K2125.05014A1X40steeltraffic red RAL 302010-3213,88181311,417,252,359,11402,5100 on request
K2125.05014A1X50steeltraffic red RAL 302010-3213,88181311,417,252,359,11502,5100 on request
K2125.15014A1X20steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2204120 on request
K2125.15014A1X30steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2304120 on request
K2125.15014A1X40steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2404120 on request
K2125.15014A1X50steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2504120 on request
K2125.15014A2X20steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2204120 on request
K2125.15014A2X30steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2304120 on request
K2125.15014A2X40steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2404120 on request
K2125.15014A2X50steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2504120 on request
K2125.25014A3X25steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5258350 on request
K2125.25014A3X30steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5308350 on request
K2125.25014A3X40steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5408350 on request
K2125.25014A3X50steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5508350 on request
K2125.25014A4X25steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5258350 on request
K2125.25014A4X30steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5308350 on request
K2125.25014A4X40steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5408350 on request
K2125.25014A4X50steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5508350 on request
K2125.95114ADX10stainless steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71101,590 on request
K2125.95114ADX15stainless steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71151,590 on request
K2125.95114ADX30stainless steeltraffic red RAL 30206-3210,7614,411,5913,536,241,71301,590 on request
K2125.95114AEX10stainless steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71101,590 on request
K2125.95114AEX15stainless steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71151,590 on request
K2125.95114AEX30stainless steeltraffic red RAL 30208-3210,7614,411,5913,536,241,71301,590 on request
K2125.05114AEX15stainless steeltraffic red RAL 30208-3213,88181311,417,252,359,11152,5100 on request
K2125.05114AEX20stainless steeltraffic red RAL 30208-3213,88181311,417,252,359,11202,5100 on request
K2125.05114AEX30stainless steeltraffic red RAL 30208-3213,88181311,417,252,359,11302,5100 on request
K2125.05114A0X20stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11202,5100 on request
K2125.05114A0X30stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11302,5100 on request
K2125.05114A0X40stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11402,5100 on request
K2125.05114A0X50stainless steeltraffic red RAL 302010-2413,88181311,417,252,359,11502,5100 on request
K2125.05114A1X20stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11202,5100 on request
K2125.05114A1X30stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11302,5100 on request
K2125.05114A1X40stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11402,5100 on request
K2125.05114A1X50stainless steeltraffic red RAL 302010-3213,88181311,417,252,359,11502,5100 on request
K2125.15114A1X20stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2204120 on request
K2125.15114A1X30stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2304120 on request
K2125.15114A1X40stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2404120 on request
K2125.15114A1X50stainless steeltraffic red RAL 302010-3216921,51514,722,270,479,21,2504120 on request
K2125.15114A2X20stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2204120 on request
K2125.15114A2X30stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2304120 on request
K2125.15114A2X40stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2404120 on request
K2125.15114A2X50stainless steeltraffic red RAL 30201/4-2016921,51514,722,270,479,21,2504120 on request
K2125.25114A3X25stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5258350 on request
K2125.25114A3X30stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5308350 on request
K2125.25114A3X40stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5408350 on request
K2125.25114A3X50stainless steeltraffic red RAL 30205/16-18251133,32418,328,8961081,5508350 on request
K2125.25114A4X25stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5258350 on request
K2125.25114A4X30stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5308350 on request
K2125.25114A4X40stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5408350 on request
K2125.25114A4X50stainless steeltraffic red RAL 30203/8-16251133,32418,328,8961081,5508350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33