Product groups
Clamping levers, stainless steel with external thread, threaded insert stainless steel - inch
K0124 inch

Clamping levers, stainless steel with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308 (AISI "316" equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).

Version:Handle electropolished or blasted.
Metal parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 inch Clamping levers, stainless steel with external thread, threaded insert stainless steel - inch 262 kB

Drawings

Clamping levers, stainless steel with external thread, threaded insert stainless steel - inch

Item selection/filter

Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0124.1A0X10electropolished110-2410131424,5414,53134404771610 on request
K0124.1A0X15electropolished110-2410131424,5414,53134404771615 on request
K0124.1A0X20electropolished110-2410131424,5414,53134404771620 on request
K0124.1A0X25electropolished110-2410131424,5414,53134404771625 on request
K0124.1A1X10electropolished110-3210131424,5414,53134404771610 on request
K0124.1A1X15electropolished110-3210131424,5414,53134404771615 on request
K0124.1A1X20electropolished110-3210131424,5414,53134404771620 on request
K0124.1A1X25electropolished110-3210131424,5414,53134404771625 on request
K0124.1A2X10electropolished11/4-2010131424,5414,53134404771610 on request
K0124.1A2X15electropolished11/4-2010131424,5414,53134404771615 on request
K0124.1A2X20electropolished11/4-2010131424,5414,53134404771620 on request
K0124.1A2X25electropolished11/4-2010131424,5414,53134404771625 on request
K0124.1A2X30electropolished11/4-2010131424,5414,53134404771630 on request
K0124.1A2X40electropolished11/4-2010131424,5414,53134404771640 on request
K0124.1A2X50electropolished11/4-2010131424,5414,53134404771650 on request
K0124.2A2X15electropolished21/4-2013,518,51928,56,517,542,545,56574,5102015 on request
K0124.2A2X20electropolished21/4-2013,518,51928,56,517,542,545,56574,5102020 on request
K0124.2A2X25electropolished21/4-2013,518,51928,56,517,542,545,56574,5102025 on request
K0124.2A2X30electropolished21/4-2013,518,51928,56,517,542,545,56574,5102030 on request
K0124.2A2X40electropolished21/4-2013,518,51928,56,517,542,545,56574,5102040 on request
K0124.2A2X50electropolished21/4-2013,518,51928,56,517,542,545,56574,5102050 on request
K0124.2A2X60electropolished21/4-2013,518,51928,56,517,542,545,56574,5102060 on request
K0124.2A3X15electropolished25/16-1813,518,51928,56,517,542,545,56574,5102015 on request
K0124.2A3X20electropolished25/16-1813,518,51928,56,517,542,545,56574,5102020 on request
K0124.2A3X25electropolished25/16-1813,518,51928,56,517,542,545,56574,5102025 on request
K0124.2A3X30electropolished25/16-1813,518,51928,56,517,542,545,56574,5102030 on request
K0124.2A3X40electropolished25/16-1813,518,51928,56,517,542,545,56574,5102040 on request
K0124.2A3X50electropolished25/16-1813,518,51928,56,517,542,545,56574,5102050 on request
K0124.2A3X60electropolished25/16-1813,518,51928,56,517,542,545,56574,5102060 on request
K0124.2A4X20electropolished23/8-1613,518,51928,56,517,542,545,56574,5102020 on request
K0124.2A4X25electropolished23/8-1613,518,51928,56,517,542,545,56574,5102025 on request
K0124.2A4X30electropolished23/8-1613,518,51928,56,517,542,545,56574,5102030 on request
K0124.2A4X40electropolished23/8-1613,518,51928,56,517,542,545,56574,5102040 on request
K0124.2A4X50electropolished23/8-1613,518,51928,56,517,542,545,56574,5102050 on request
K0124.2A4X60electropolished23/8-1613,518,51928,56,517,542,545,56574,5102060 on request
K0124.3A3X20electropolished35/16-1816212237102454,558,58091112220 on request
K0124.3A3X25electropolished35/16-1816212237102454,558,58091112225 on request
K0124.3A3X30electropolished35/16-1816212237102454,558,58091112230 on request
K0124.3A3X40electropolished35/16-1816212237102454,558,58091112240 on request
K0124.3A3X50electropolished35/16-1816212237102454,558,58091112250 on request
K0124.3A3X60electropolished35/16-1816212237102454,558,58091112260 on request
K0124.3A4X20electropolished33/8-1616212237102454,558,58091112220 on request
K0124.3A4X25electropolished33/8-1616212237102454,558,58091112225 on request
K0124.3A4X30electropolished33/8-1616212237102454,558,58091112230 on request
K0124.3A4X40electropolished33/8-1616212237102454,558,58091112240 on request
K0124.3A4X50electropolished33/8-1616212237102454,558,58091112250 on request
K0124.3A4X60electropolished33/8-1616212237102454,558,58091112260 on request
K0124.4A5X25electropolished41/2-13192727,54310276367,595109132425 on request
K0124.4A5X30electropolished41/2-13192727,54310276367,595109132430 on request
K0124.4A5X40electropolished41/2-13192727,54310276367,595109132440 on request
K0124.4A5X50electropolished41/2-13192727,54310276367,595109132450 on request
K0124.4A5X60electropolished41/2-13192727,54310276367,595109132460 on request
K0124.5A6X30electropolished55/8-11233132491231,57377,5110126152630 on request
K0124.5A6X40electropolished55/8-11233132491231,57377,5110126152640 on request
K0124.5A6X50electropolished55/8-11233132491231,57377,5110126152650 on request
K0124.5A6X60electropolished55/8-11233132491231,57377,5110126152660 on request