- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0638Mounting brackets, aluminium |
go back |
|
|
DescriptionMaterial:Aluminium 3.2163.Version:Black.Note:These mounting brackets are an assembly aid for cam-action and other indexing plungers and expand the application field. They can also be used with other elements that have a suitable thread. Fastened using DIN 912 / ISO 4762 cap screws.Drawing reference:Form A: fastening holes parallel to thread Form B: fastening holes perpendicular to thread Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D1 | D2 | D3 | A | B | H | H1 | L | T | CAD | Acc. | Price | Order |
---|
K0638.306 | A | M6 | 4,5 | 8 | 20 | 10 | 13 | - | 30 | 3,2 |  | | on request | | K0638.3061 | A | M6x0,75 | 4,5 | 8 | 20 | 10 | 13 | - | 30 | 3,2 |  | | on request | | K0638.308 | A | M8 | 4,5 | 8 | 20 | 10 | 13 | - | 30 | 3,2 |  | | on request | | K0638.3081 | A | M8x1 | 4,5 | 8 | 20 | 10 | 13 | - | 30 | 3,2 |  | | on request | | K0638.310 | A | M10 | 5,5 | 10 | 24 | 12 | 18 | - | 37 | 3,9 |  | | on request | | K0638.3101 | A | M10x1 | 5,5 | 10 | 24 | 12 | 18 | - | 37 | 3,9 |  | | on request | | K0638.312 | A | M12 | 5,5 | 10 | 24 | 12 | 18 | - | 37 | 3,9 |  | | on request | | K0638.3121 | A | M12x1,5 | 5,5 | 10 | 24 | 12 | 18 | - | 37 | 3,9 |  | | on request | | K0638.316 | A | M16 | 5,5 | 10 | 32 | 15 | 25 | - | 46 | 3,9 |  | | on request | | K0638.3161 | A | M16x1,5 | 5,5 | 10 | 32 | 15 | 25 | - | 46 | 3,9 |  | | on request | | K0638.320 | A | M20 | 5,5 | 10 | 32 | 15 | 25 | - | 46 | 3,9 |  | | on request | | K0638.3201 | A | M20x1,5 | 5,5 | 10 | 32 | 15 | 25 | - | 46 | 3,9 |  | | on request | | K0638.406 | B | M6 | 4,5 | 8 | 20 | 10 | 21 | 10 | 30 | 4,5 |  | | on request | | K0638.4061 | B | M6x0,75 | 4,5 | 8 | 20 | 10 | 21 | 10 | 30 | 4,5 |  | | on request | | K0638.408 | B | M8 | 4,5 | 8 | 20 | 10 | 21 | 10 | 30 | 4,5 |  | | on request | | K0638.4081 | B | M8x1 | 4,5 | 8 | 20 | 10 | 21 | 10 | 30 | 4,5 |  | | on request | | K0638.410 | B | M10 | 5,5 | 10 | 24 | 12 | 26 | 13 | 36 | 5,5 |  | | on request | | K0638.4101 | B | M10x1 | 5,5 | 10 | 24 | 12 | 26 | 13 | 36 | 5,5 |  | | on request | | K0638.412 | B | M12 | 5,5 | 10 | 24 | 12 | 26 | 13 | 36 | 5,5 |  | | on request | | K0638.4121 | B | M12x1,5 | 5,5 | 10 | 24 | 12 | 26 | 13 | 36 | 5,5 |  | | on request | | K0638.416 | B | M16 | 5,5 | 10 | 32 | 15 | 29 | 17 | 46 | 5,5 |  | | on request | | K0638.4161 | B | M16x1,5 | 5,5 | 10 | 32 | 15 | 29 | 17 | 46 | 5,5 |  | | on request | | K0638.420 | B | M20 | 5,5 | 10 | 32 | 15 | 29 | 17 | 46 | 5,5 |  | | on request | | K0638.4201 | B | M20x1,5 | 5,5 | 10 | 32 | 15 | 29 | 17 | 46 | 5,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|