Product groups
Ball transfer units with plastic housing
K1827

Ball transfer units with plastic housing

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version:Stainless steel, hardened.Note:The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.

The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.

Conveying speed up to 1.5 m/s.

Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011.
Temperature range:-30 °C to +50 °C (up to +30°C with plastic load balls)Drawing reference:
1) Load ball
2) Bearing balls

Form A: cap and housing POM, bearing balls stainless steel, load ball POM
Form B: cap and housing POM, bearing balls stainless steel, load ball stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1827 Ball transfer units with plastic housing 123 kB

Drawings (total overview)

Ball transfer units with plastic housing

Item selection/filter

Order No.FormForm definitionD

D1DKHH1H2Load
rating C
(N)
Kind of fasteningCADAcc.PriceOrder
K1827.150Aball POM243115,87520,59,54,5200press-in on request
K1827.220Aball POM364522,22530,5104,5250press-in on request
K1827.300Aball POM45553037145,5350press-in on request
K1827.440Aball POM627544,553,5199500press-in on request
K1827.151Bball stainless steel243115,87520,59,54,5200press-in on request
K1827.221Bball stainless steel364522,22530,5104,5250press-in on request
K1827.301Bball stainless steel45553037145,5350press-in on request
K1827.441Bball stainless steel627544,553,5199500press-in on request