Product groups
Side clamps automation compatible
K2159

Side clamps automation compatible

go back

Item description/product images

DescriptionProduct description:These side clamps are highly suitable for automated clamping processes.Material:Carbon steel.Version:Tempered and black oxidised.Type of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible
High clamping forces
Rapid clamping
Accessory:Grippers and inserts K0385.Supplied withK2159.0600: 2x locating pins Ø 10 (h7) x 30.
K2159.1000: 2x locating pins Ø 16 (h7) x 30.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2159 Side clamps automation compatible 215 kB

Drawings

Side clamps automation compatible

Item selection/filter

Overview of items (compressed)
Order No.BB1B2B3B4DD1D2HH1H2H3H4H5H6H7LL1L2L3SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2159.06007652326435M6x15106,68056503035121587634530198627 on request
K2159.100010068428545M6x15169977365404515161110044,584019111055 on request