Product groups
Round positioning plates
K0812

Round positioning plates

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Round positioning plates allow clamps such as K0853.920 and K0853.930 to be positioned against the workpiece at an angle of e.g. 30°. The rack plates CL K0853.940 are mounted on the round positioning plate as intermediate adapters, the clamps are fitted and rotated to the correct position.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0812 Round positioning plates 290 kB

Drawings

Round positioning plates

Item selection/filter

Order No.

ABCDEFGHR1R2weight
kg
StatusCADAcc.PriceOrder
K0812.242120202080M122014750501070,492expiringon request
K0812.2421602525100M16261875070,71390,867expiringon request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33