Product groups
Mushroom knobs stainless steel with internal thread and low collar
K2145

Mushroom knobs stainless steel with internal thread and low...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305, stainless steel 1.4404.Version:Fine turned or abrasive blasted.On request:With external threads.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2145_Datasheet_32347_Mushroom_knobs_stainless_steel_with_internal_thread_and_low_collar--en 153 kB

Drawings

Mushroom knobs stainless steel with internal thread and low collar

Item selection/filter

Order No.SizeSteel
code
Surface finish
body
D

D1D2HH1TCADAcc.PriceOrder
K2145.190291.4305brightM2148115,84 on request
K2145.100301.4305brightM3181013,56,68 on request
K2145.110411.4305brightM4211314,57,29 on request
K2145.110511.4305brightM5211314,57,29 on request
K2145.120621.4305brightM6251417,78,710 on request
K2145.130831.4305brightM833192412,414 on request
K2145.141041.4305brightM1040273018,520 on request
K2145.290291.4305blastedM2148115,84 on request
K2145.200301.4305blastedM3181013,56,68 on request
K2145.210411.4305blastedM4211314,57,29 on request
K2145.210511.4305blastedM5211314,57,29 on request
K2145.220621.4305blastedM6251417,78,710 on request
K2145.230831.4305blastedM833192412,414 on request
K2145.241041.4305blastedM1040273018,520 on request
K2145.390291.4404brightM2148115,84 on request
K2145.300301.4404brightM3181013,56,68 on request
K2145.310411.4404brightM4211314,57,29 on request
K2145.310511.4404brightM5211314,57,29 on request
K2145.320621.4404brightM6251417,78,710 on request
K2145.330831.4404brightM833192412,414 on request
K2145.341041.4404brightM1040273018,520 on request
K2145.490291.4404blastedM2148115,84 on request
K2145.400301.4404blastedM3181013,56,68 on request
K2145.410411.4404blastedM4211314,57,29 on request
K2145.410511.4404blastedM5211314,57,29 on request
K2145.420621.4404blastedM6251417,78,710 on request
K2145.430831.4404blastedM833192412,414 on request
K2145.441041.4404blastedM1040273018,520 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33