Product groups
Tubular handles, carbon with stainless steel grip legs
K0781

Tubular handles, carbon with stainless steel grip legs

go back

Item description/product images

DescriptionMaterial:

Grip legs stainless steel 1.4308.
Tubular grip carbon fibre reinforced plastic (CFP).

Version:Grip legs polished.
Tubular grip CFP composition, clear varnished.
Note:The grip is fastened using stainless steel DIN EN ISO 4762 socket head screws.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0781 Tubular handles, carbon with stainless steel grip legs 114 kB

Drawings

Tubular handles, carbon with stainless steel grip legs

Item selection/filter

Order No.ABB1D

D1HH1LL1TLoad
capacity
N
CADAcc.PriceOrder
K0781.25025125034,841,6M6256451301198201000 on request
K0781.30025130034,841,6M6256451351248201000 on request
K0781.35025135034,841,6M6256451401298201000 on request
K0781.35035135047,755M6358466424286201000 on request
K0781.40035140047,755M6358466474336201000 on request
K0781.45035145047,755M6358466524386201000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33