Product groups
Pull handles, aluminium, narrow
K0213

Pull handles, aluminium, narrow

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, anodised black or natural tone.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0213 Pull handles, aluminium, narrow 120 kB

Drawings (total overview)

Pull handles, aluminium, narrow

Pull handles, aluminium, narrow with unchanged width

More information

Drawings

Pull handles, aluminium, narrow with unchanged width

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0213.12001Ablack12018M640132500 on request
K0213.12003Anatural12018M640132500 on request

Pull handles, aluminium, narrow with modified width

More information

Drawings

Pull handles, aluminium, narrow with modified width

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0213.09001Bblack9012M52898300 on request
K0213.09003Bnatural9012M52898300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33