Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip
K0338

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338 Indexing plungers, steel or stainless steel with plastic mushroom grip 345 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip

Indexing plungers, Form A

More information

Drawings

Indexing plungers, Form A

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.1903Asteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.1004Asteel-hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.1105Asteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.1206Asteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.1308Asteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.1410Asteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.1412Asteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.1516Asteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.190384Asteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.100484Asteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.110584Asteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.120684Asteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.130884Asteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.141084Asteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.141284Asteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.151684Asteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.01903Astainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.01004Astainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.01105Astainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.01206Astainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.01308Astainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.01410Astainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.01412Astainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.01516Astainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.0190384Astainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.0100484Astainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.0110584Astainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.0120684Astainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.0130884Astainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.0141084Astainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.0141284Astainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.0151684Astainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.11903Astainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.11004Astainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.11105Astainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.11206Astainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.11308Astainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.11410Astainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.11412Astainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.11516Astainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.1190384Astainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.1100484Astainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.1110584Astainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.1120684Astainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.1130884Astainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.1141084Astainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.1141284Astainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.1151684Astainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.61903Astainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
K0338.61004Astainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 on request
K0338.61105Astainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 on request
K0338.61206Astainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
K0338.61308Astainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 on request
K0338.61410Astainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 on request
K0338.61412Astainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.61516Astainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 on request
K0338.6190384Astainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
K0338.6100484Astainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 on request
K0338.6110584Astainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 on request
K0338.6120684Astainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
K0338.6130884Astainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.6141084Astainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 on request
K0338.6141284Astainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.6151684Astainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 on request
K0338.71903Astainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
K0338.71004Astainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 on request
K0338.71105Astainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 on request
K0338.71206Astainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
K0338.71308Astainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 on request
K0338.71410Astainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 on request
K0338.71412Astainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.71516Astainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 on request
K0338.7190384Astainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
K0338.7100484Astainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 on request
K0338.7110584Astainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 on request
K0338.7120684Astainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
K0338.7130884Astainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.7141084Astainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 on request
K0338.7141284Astainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.7151684Astainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 on request

Indexing plungers, Form B

More information

Drawings

Indexing plungers, Form B

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.2903Bsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.2004Bsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.2105Bsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.2206Bsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.2308Bsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.2410Bsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.2412Bsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.2516Bsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.290384Bsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.200484Bsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.210584Bsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.220684Bsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.230884Bsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.241084Bsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.241284Bsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.251684Bsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.02903Bstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.02004Bstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.02105Bstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.02206Bstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.02308Bstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.02410Bstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.02412Bstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.02516Bstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.0290384Bstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.0200484Bstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.0210584Bstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.0220684Bstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.0230884Bstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.0241084Bstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.0241284Bstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.0251684Bstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.12903Bstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.12004Bstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.12105Bstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.12206Bstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.12308Bstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.12410Bstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.12412Bstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.12516Bstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.1290384Bstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.1200484Bstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.1210584Bstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.1220684Bstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.1230884Bstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.1241084Bstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.1241284Bstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.1251684Bstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.62903Bstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
K0338.62004Bstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 on request
K0338.62105Bstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 on request
K0338.62206Bstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
K0338.62308Bstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 on request
K0338.62410Bstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 on request
K0338.62412Bstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.62516Bstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 on request
K0338.6290384Bstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
K0338.6200484Bstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 on request
K0338.6210584Bstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 on request
K0338.6220684Bstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
K0338.6230884Bstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.6241084Bstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 on request
K0338.6241284Bstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.6251684Bstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 on request
K0338.72903Bstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
K0338.72004Bstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 on request
K0338.72105Bstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 on request
K0338.72206Bstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
K0338.72308Bstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 on request
K0338.72410Bstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 on request
K0338.72412Bstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.72516Bstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 on request
K0338.7290384Bstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
K0338.7200484Bstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 on request
K0338.7210584Bstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 on request
K0338.7220684Bstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
K0338.7230884Bstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.7241084Bstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 on request
K0338.7241284Bstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.7251684Bstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 on request

Indexing plungers, Form C

More information

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.3903Csteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.3004Csteel-hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.3105Csteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.3206Csteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.3308Csteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.3410Csteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.3412Csteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.3516Csteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.390384Csteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.300484Csteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.310584Csteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.320684Csteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.330884Csteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.341084Csteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.341284Csteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.351684Csteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.03903Cstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.03004Cstainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.03105Cstainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.03206Cstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.03308Cstainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.03410Cstainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.03412Cstainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.03516Cstainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.0390384Cstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.0300484Cstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.0310584Cstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.0320684Cstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.0330884Cstainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.0341084Cstainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.0341284Cstainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.0351684Cstainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.13903Cstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.13004Cstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.13105Cstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.13206Cstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.13308Cstainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.13410Cstainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.13412Cstainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.13516Cstainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.1390384Cstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.1300484Cstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.1310584Cstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.1320684Cstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.1330884Cstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.1341084Cstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.1341284Cstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.1351684Cstainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.63903Cstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
K0338.63004Cstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 on request
K0338.63105Cstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 on request
K0338.63206Cstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
K0338.63308Cstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 on request
K0338.63410Cstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 on request
K0338.63412Cstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.63516Cstainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 on request
K0338.6390384Cstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
K0338.6300484Cstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 on request
K0338.6310584Cstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 on request
K0338.6320684Cstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
K0338.6330884Cstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.6341084Cstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 on request
K0338.6341284Cstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.6351684Cstainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 on request
K0338.73903Cstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
K0338.73004Cstainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 on request
K0338.73105Cstainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 on request
K0338.73206Cstainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
K0338.73308Cstainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 on request
K0338.73410Cstainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 on request
K0338.73412Cstainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.73516Cstainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 on request
K0338.7390384Cstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
K0338.7300484Cstainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 on request
K0338.7310584Cstainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 on request
K0338.7320684Cstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
K0338.7330884Cstainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.7341084Cstainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 on request
K0338.7341284Cstainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.7351684Cstainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.4903Dsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.4004Dsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.4105Dsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.4206Dsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.4308Dsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.4410Dsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.4412Dsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.4516Dsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.490384Dsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.400484Dsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.410584Dsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.420684Dsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.430884Dsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.441084Dsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.441284Dsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.451684Dsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.04903Dstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.04004Dstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.04105Dstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.04206Dstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.04308Dstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.04410Dstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.04412Dstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.04516Dstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.0490384Dstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.0400484Dstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.0410584Dstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.0420684Dstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.0430884Dstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.0441084Dstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.0441284Dstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.0451684Dstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.14903Dstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.14004Dstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.14105Dstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.14206Dstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.14308Dstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.14410Dstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.14412Dstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.14516Dstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.1490384Dstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.1400484Dstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.1410584Dstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.1420684Dstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.1430884Dstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.1441084Dstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.1441284Dstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.1451684Dstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.64903Dstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
K0338.64004Dstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 on request
K0338.64105Dstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 on request
K0338.64206Dstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
K0338.64308Dstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 on request
K0338.64410Dstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 on request
K0338.64412Dstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.64516Dstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 on request
K0338.6490384Dstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
K0338.6400484Dstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 on request
K0338.6410584Dstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 on request
K0338.6420684Dstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
K0338.6430884Dstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.6441084Dstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 on request
K0338.6441284Dstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.6451684Dstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 on request
K0338.74903Dstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
K0338.74004Dstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 on request
K0338.74105Dstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 on request
K0338.74206Dstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
K0338.74308Dstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 on request
K0338.74410Dstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 on request
K0338.74412Dstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.74516Dstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 on request
K0338.7490384Dstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
K0338.7400484Dstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 on request
K0338.7410584Dstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 on request
K0338.7420684Dstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
K0338.7430884Dstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.7441084Dstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 on request
K0338.7441284Dstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.7451684Dstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33