Product groups
Linear actuator connector clamps, base
K0499

Linear actuator connector clamps, base

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Black powder-coated.
Screws and nuts electro zinc-plated.
On request:Clamping levers for tightening.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0499 Linear actuator connector clamps base 250 kB
 Technical information on linear actuators 64,9 kB

Drawings

Linear actuator connector clamps, base

Item selection/filter

Order No.hole
arrangement
Type E

B

CDLM1M2M3M4V1CADAcc.PriceOrder
K0499.1811842425,53728283030M6x20 on request
K0499.3023060606,55040424245M8x25 on request
K0499.4014090908,57060606464M10x30 on request
K0499.5015010510510,58574748080M10x35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33